Cable Cutter HELUTOOL HKS 34 S

Cable Cutter HELUTOOL HKS 34 S Part no. 908053
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 511,35 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
908053
Item description
Cable Cutter HELUTOOL HKS 34 S
Type
HKS 34 S
Length mm
250.0
Weight kg (approx.)
0.90
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428883
Customs tariff number
82032000

Technical Data

Cable Cutter

Details

Cable Structure

      • Sehr stabiler und leichtgängiger Kabelschneider zum Schneiden von verseilten Al- und Cu-Leitern
      • Bis max. 4x70 mm² bzw. 1x185 mm²
      • Für feinverseilte Leiter bis 34mm Außendurchmesser
      • Doppelt, nadelgelagerter und patentierter Excenterantrieb erzeugt in Verbindung mit der besonderen Schneidengeometrie einen hohen Wirkungsgrad des Kabelschneiders
      • Länge 250 mm
      • Gewicht 900 g

Notes

      • Not applicable for cutting steel-wires, cables with steel-insertion and solid conductors.

Application

      • Very robust and smooth running cable cutter for cutting stranded aluminium and copper cables.
      • Up to 4x70mm² approx. 1x185mm²
      • For finewireing conductors up to 34mm outer-diameter
      • Double needle beared and excentric drive combined with a special blade design guarantees the excellent efficiency of this cable cutter

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible