![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907603_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907603_PF_1520x1160.jpg)
HELUTOOL HKS 32 Cable shear
Part no. 907603
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOOL HKS 32 Cable shear
- Part no.
- 907603
- Typ
- HELUTOOL HKS 32 Cable shear
- PU/pc.
- 1
- EAN / GTIN
- 4060892428869
- customs tariff number
- 82032000
Technical Data HELUTOOL HKS 32 Cable shear
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL HKS 32 Cable shear
Cable Structure
-
- For cutting stranded Al- and Cu-cables, single and multi-core
-
- Cutting ranges up to 32 mm
-
- The cutting blades consist of a hardened special tool steel
-
- Length 600 mm
-
- Weight 1500 g
Notes
-
- Not applicable for cutting steelwires, cables with steel-insertion and solid conductors.