Hydraulic hand press in toolbox HELUTOOL HHPI 20
Part no. 908286
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Hydraulic hand press in toolbox HELUTOOL HHPI 20
- Part no.
- 908286
- Item description
- Hydraulic hand press in toolbox HELUTOOL HHPI 20
- Type
- HHPI 20
- Length mm
- 396.0
- Weight kg (approx.)
- 2.80
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430121
- Customs tariff number
- 82032000
Technical Data Hydraulic hand press in toolbox HELUTOOL HHPI 20
Hydraulic hand press in toolbox |
Details Hydraulic hand press in toolbox HELUTOOL HHPI 20
Cable Structure
-
- Extrem schnelles Arbeiten durch zweistufige Hydraulikpumpe
-
- Großer Verarbeitungsbereich bis 300 mm²
-
- Schnellverschlusskopf um 180° drehbar
-
- Durch Klappverschluss müheloses Arbeiten auch an schwer zugänglichen Stellen
-
- Leicht und handlich, kurze Bauform
-
- Eingebautes Überdruckventil, auch bei Fehlpressungen keine Beschädigung von Werkzeug und Einsätzen
-
- Universell einsetzbar: Einsätze für alle Kabelschuhtypen sind lieferbar
-
- Presskraft ca. 62 kN
-
- Länge 396 mm
-
- Gewicht 2800 g
Properties
-
- Einschließlich Transportkoffer aus Kunststoff
Notes
-
- Exclusive inserts
- Matching inserts:
- HELU-S-PE-SK and HELU-S-PE-WM
- Further inserts on request
- Including plastic toolbox
Application
-
- extremely fast operation through two-stage hydraulic pump
-
- large processing area up to 300mm²
-
- rotatable quick release head 180 °
-
- with folding clasp for effortless operation even in hard reach places
-
- lightweight and portable, compact design
-
- built-in pressure relief valve, even in the case of a false pressing no damage to the tool and inserts
-
- universally applicable: inserts are available for all cable lug types
-
- Press capacity: ca. 62 kN
Downloads Hydraulic hand press in toolbox HELUTOOL HHPI 20
Accessories
Products that match this product