![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906233_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906233_PF_1520x1160.jpg)
HELUTOOL HAM 1 Skinning tool
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUTOOL HAM 1 Skinning tool
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL HAM 1 Skinning tool
Cable Structure
-
- For PVC-insulated round cables and a plurality of PUR-insulated cables up to 25 mm Ø
-
- Suitable for longitudinal and round section. The depth of the cut is adjustable from 0 to 5 mm. The cutting blade can be used double-sided
-
- Length 50 mm
-
- Weight 160 g
Properties
-
- HAM 1 incl. plastic box
Notes
-
- Replacement cutting blade for HAM 1, Part 906234
Items HELUTOOL HAM 1 Skinning tool
Typ
Part no.
|
PU/pc. | EAN / GTIN | customs tariff number |
---|