HELUTOOL HAM 1 Part no. 906233
€ 417,85 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
906233
Item description
HELUTOOL HAM 1
Type
HAM 1
Length mm
50.0
Weight kg (approx.)
0.16
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892430169
Customs tariff number
82032000

Technical Data

Stripping tool

Details

Cable Structure

      • Für PVC-isolierte Rundkabel und eine Vielzahl von PUR-isolierten Kabeln ab 25 mm Ø
      • Geeignet für Längs- und Rundschnitt. Schnitttiefe von 0 bis 5 mm einstellbar. Die Schnittklinge ist beidseitig verwendbar
      • Länge 50 mm
      • Gewicht 160 g

Properties

      • HAM 1 inkl. Kunststoffetui

Notes

      • Replacement cutting blade for HAM 1, Part 906234
      • HAM 1 incl. plastic box

Application

      • For PVC-insulated round cables and a pluralityof PUR-insulated cables up to 25mmØ.
      • Suitable for longitudinal and round section. The depth of the cut is adjustable from 0 to 5mm. The cutting blade can be used double-sided.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible