HELUTOOL D20 Cable shear
Part no. 904933
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOOL D20 Cable shear
- Part no.
- 904933
- Typ
- HELUTOOL D20 Cable shear
- PU/pc.
- 1
- EAN / GTIN
- 4060892429736
- customs tariff number
- 82060000
Technical Data HELUTOOL D20 Cable shear
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL D20 Cable shear
Cable Structure
-
- VDE approved, 1000 V
-
- For cutting copper and aluminium cables, single and multi-core
-
- Low handforce required due to favourable lever ratio and special blade geometry
-
- Clean and smooth cut without crushing and deformation
-
- Initial and final cut (upper and lower blade)
-
- Allows cables of up to 20 mm dia. to be cut
-
- With guard
-
- Handles plastic coated
-
- Precision ground , hardened blades
-
- Adjustable bolted joint, self-retaining screw
-
- High-grade special tool steel, forged, oil-hardened
-
- Length 200 mm
-
- Weight 340 g