![HELUSOUND® AES/EBU DMX AL/PT FRNC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400279_PF_1520x1160.jpg)
![HELUSOUND® AES/EBU DMX AL/PT FRNC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400279_PF_1520x1160.jpg)
HELUSOUND® AES/EBU DMX AL/PT FRNC black 4 x 0,34 mm²
Part no. 400279
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSOUND® AES/EBU DMX AL/PT FRNC black 4 x 0,34 mm²
- Part no.
- 400279
- Item description
- HELUSOUND® AES/EBU DMX AL/PT FRNC black 4 x 0,34 mm²
- Outer Ø mm (approx.)
- 7
- Cu-weight kg/km
- 29.0
- Weight kg/km (approx.)
- 65.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892491535
- Customs tariff number
- 85444995
Technical Data HELUSOUND® AES/EBU DMX AL/PT FRNC black 4 x 0,34 mm²
Insulation resistance | min. 57.5 GOhm x km |
Details HELUSOUND® AES/EBU DMX AL/PT FRNC black 4 x 0,34 mm²
Cable Structure
-
- Copper wire bare
-
- Core insulation: PE
-
- Core identification: white, brown, green, yellow
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: halogen-free, flame retardant compound (FRNC)
-
- Sheath colour: black
Properties
-
- halogen-free
-
- flame-retardant