![HELUPOWER® SOLARFLEX®-X PREMIUM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11024775_1520x1160.jpg)
![HELUPOWER® SOLARFLEX®-X PREMIUM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11024775_1520x1160.jpg)
HELUPOWER® SOLARFLEX®-X PREMIUM
- cable for photovoltaic systems
- improved water resistance acc. to TÜV Rheinland 2 PfG 2750
- 1500 V DC
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUPOWER® SOLARFLEX®-X PREMIUM
Cross-linked single core cable acc. to DIN VDE 0283-618 / DIN EN 50618, IEC 62930, TÜV Rheinland 2 PfG 2750 | |
Temperature range | fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +120°C |
Nominal voltage | AC U0/U 1000/1000 V DC U0/U 1500/1500 V |
Test voltage | 6500 V |
Minimum bending radius | fixed 5x Outer-Ø |
Details HELUPOWER® SOLARFLEX®-X PREMIUM
Cable Structure
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: cross-linked compound
- x = without protective conductor
- Outer sheath: cross-linked compound
- Sheath colour: black
Properties
- resistant to: UV radiation, ozone, weathering effects, water
- for outdoor use
- direct burial
- halogen-free
Tests
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
- UV-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
- ozone-resistant acc. to DIN VDE 0283-618 / DIN EN 50618
- weather-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
- DC Voltage resistance of the insulation acc. to DIN VDE 0283-618 / DIN EN 50618 Tab. 2
- Improved water resistance acc. to TÜV Rheinland 2 PfG 2750
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- HELUPOWER® SOLARFLEX®-X PREMIUM is used for wiring solar modules on land and in floating solar parks on the water. A wide range of applications in different countries is possible due to EN 50618 and IEC 62930 certification. Suitable for direct burial; we recommend: laying in pipes. Not suitable for permanent installation in water. The maximum DC voltage of the system in which the cable is installed must not exceed 1.8 kV. The cable is suitable for use in and on devices and systems with protective insulation (protection class II).
Items HELUPOWER® SOLARFLEX®-X PREMIUM
Item description
Part no.
|
AWG (approx.) | Outer Ø mm (approx.) | Cu-weight kg/km | Weight kg/km (approx.) |
---|