HELUPOWER® 1000 RV-K
- direct burial
- XLPE core insulation / 90°C
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUPOWER® 1000 RV-K
PVC connection cable, acc. to UNE 21123-2; articles with 3+1/2 conductors: in alignment with UNE 21123-2 | |
Temperature range | fixed -15°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Short circuit temperature at the conductor | +250°C (Short circuit duration max. 5 s) |
Nominal voltage | AC U0/U 600/1000 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 700 V three-phase alternating current (AC) conductor/conductor 1200 V direct current (DC) conductor/earth 900 V direct current (DC) conductor/conductor 1800 V |
Test voltage core/core | 3500 V |
Minimum bending radius | <25 mm: 4x Outer-ø 25-50 mm: 5x Outer-ø >50 mm: 6x Outer-ø |
Details HELUPOWER® 1000 RV-K
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: XLPE acc. to UNE-HD 603-1 (compound type DIX 3)
-
- Core identification: see datasheet
-
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PVC acc. to UNE HD 603-1 (compound type DMV 18)
-
- Sheath colour: black
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation
-
- for outdoor use
-
- direct burial
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- UV-resistant acc. to DIN VDE 0276-605 / HD 605 S2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Suitable for use in dry, moist and wet rooms as well as outdoors. Also suitable for direct burial, laying in tubes and underground installation areas. Typical application areas range from general production machinery, to machine tool applications, conveyor belt systems, air-conditioning units, steel plants installations and factory automation. Ideal as power or control cable especially if increased temperature and/or voltage is required. UV resistant due to it's special PVC outer sheath compound and therefore also ideal as power connection cable for outdoor devices and machinery. Alternatively also for use as power connection cable in the stage and lighting industry or renewable energy sector.
Items HELUPOWER® 1000 RV-K
Item description
Part no.
|
AWG (approx.) | Outer Ø mm (approx.) | Cu-weight kg/km | Weight kg/km (approx.) |
---|
Downloads HELUPOWER® 1000 RV-K
Accessories
Products that match this product