HELUKAT® PROFInet B CAT.5e SF/UTP PVC FLEX green 2 x 2 x AWG 22 /7 Part no. 800654
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • Suitable for all PROFInet systems up to 100 Mbit
  • highly flame-retardant
  • FastConnect (SK) capable
  • 600V UL approval
€ 217,56 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
800654
Item description
HELUKAT® PROFInet B CAT.5e SF/UTP PVC FLEX green 2 x 2 x AWG 22 /7
Cross-sec. mm² (approx.)
0.35
Conductor Ø mm (approx.)
0.75
Core Ø mm (approx.)
1.5
Outer Ø mm (approx.)
6.5
Cu-weight kg/km
32.0
Weight kg/km (approx.)
67.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314445
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, PROFInet Guidline, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG, UL-Std. 13 (PLTC), UL-Std. 758 (AWM) Style 21694
Temperature range flexible -20°C to +60°C
fixed installation -40°C to +80°C
UL (CMG) to +75°C
UL (AWM) to +60°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 57.5 Ohm/km
Loop resistance at 20°C max. 115.0 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 48 pF/m
Rel. Velocity of Propagation approx. 65%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.96 MJ/m
Minimum bending radius flexible 10x Outer-Ø
fixed installation 5x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, AWG sizes
  • Core insulation: PE
  • Core identification: white, yellow, blue, orange
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • Inner sheath: PVC
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: PVC
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, weathering effects, microbes
  • highly flame-retardant

Tests

  • flame-retardant acc. to CSA FT4
  • bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3
  • CPR class: Eca
  • certifications and approvals:
  • EAC

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
  • UL Voltage Rating: 600 V

Application

  • HELUKAT® PROFInet B CAT.5e SF/UTP PVC FLEX for use on moving parts. The cables listed here correspond to the PROFInet classifications Type B for moving cables and are designed to withstand mechanical loads.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible