![HELUKAT® PROFInet B CAT.5e SF/UTP PVC FESTOON Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, PVC Outer sheath, festoon suspension](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803295_QS_1520x1160.jpg)
![HELUKAT® PROFInet B CAT.5e SF/UTP PVC FESTOON Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, PVC Outer sheath, festoon suspension](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803295_QS_1520x1160.jpg)
HELUKAT® PROFInet B CAT.5e SF/UTP PVC FESTOON green 2 x 2 x AWG 22 /7
Part no. 803295
- Suitable for all PROFInet systems up to 100 Mbit
- highly flame-retardant
- FastConnect (SK) capable
- 600V UL approval
- festoon suspension
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® PROFInet B CAT.5e SF/UTP PVC FESTOON green 2 x 2 x AWG 22 /7
- Part no.
- 803295
- Item description
- HELUKAT® PROFInet B CAT.5e SF/UTP PVC FESTOON green 2 x 2 x AWG 22 /7
- Cross-sec. mm² (approx.)
- 0.35
- Conductor Ø mm (approx.)
- 0.75
- Core Ø mm (approx.)
- 1.55
- Outer Ø mm (approx.)
- 6.5
- Cu-weight kg/km
- 32.0
- Weight kg/km (approx.)
- 68.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314483
- Customs tariff number
- 85444995
Technical Data HELUKAT® PROFInet B CAT.5e SF/UTP PVC FESTOON green 2 x 2 x AWG 22 /7
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, PROFInet Guidline, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG, UL-Std. 13 (PLTC), UL-Std. 758 (AWM) Style 21694 | |
Temperature range | flexible -10°C to +80°C fixed installation -10°C to +80°C UL (CMG) to +75°C UL (AWM) to +60°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Conductor resistance at 20°C | max. 60.0 Ohm/km |
Loop resistance at 20°C | max. 120.0 Ohm/km |
Insulation resistance | min. 0.5 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 52 pF/m |
Rel. Velocity of Propagation | approx. 67% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 1.20 MJ/m |
Minimum bending radius | flexible 11x Outer-Ø fixed installation 5x Outer-Ø |
Details HELUKAT® PROFInet B CAT.5e SF/UTP PVC FESTOON green 2 x 2 x AWG 22 /7
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: PE
-
- Core identification: white, yellow, blue, orange
-
- Cores twisted into a star quad with optimal lay lengths
-
- Foil wrapping
-
- Inner sheath: PVC
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation
-
- highly flame-retardant
Tests
-
- flame-retardant acc. to CSA FT4
-
- bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3
-
- certifications and approvals:
- EAC
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 600 V
Application
-
HELUKAT® PROFInet Typ B Kategorie 5e FESTOON designed specially for FESTOON applications.
Downloads HELUKAT® PROFInet B CAT.5e SF/UTP PVC FESTOON green 2 x 2 x AWG 22 /7
Accessories
Products that match this product