HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX grey 4 x 2 x AWG 26 /7 Part no. 800068
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
  • for applications up to 1 Gigabit
  • robust construction
  • 1000V UL approval
€ 255,99 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
800068
Item description
HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX grey 4 x 2 x AWG 26 /7
Cross-sec. mm² (approx.)
0.14
Conductor Ø mm (approx.)
0.48
Core Ø mm (approx.)
0.95
Outer Ø mm (approx.)
5.8
Cu-weight kg/km
24.0
Weight kg/km (approx.)
44.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314131
Customs tariff number
85444993

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-3, DIN EN 50288-2-2, UL-Std. 758 (AWM) Style 21576
Temperature range flexible -20°C to +50°C
fixed installation -40°C to +80°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 1000 V
Conductor resistance at 20°C max. 140.0 Ohm/km
Loop resistance at 20°C max. 280.0 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 47 pF/m
Rel. Velocity of Propagation approx. 67%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
at 101 to 200 MHz, 100 Ohm ± 20 Ohm
Caloric load approx. 0.64 MJ/m
Minimum bending radius flexible 8x Outer-Ø
fixed installation 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, AWG sizes
      • Core insulation: Polyolefin
      • Core identification: colour coded, pairs:
      • No. 1: white-blue / blue
      • No. 2: white-orange / orange
      • No. 3: white-green / green
      • No. 4: white-brown / brown
      • Screening element: pairs
      • Cores stranded in pairs with optimal lay lengths
      • Foil wrapping
      • Pairs stranded in layers with optimal lay lengths
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: braided screen of tinned copper wires
      • Outer sheath: PUR
      • Sheath colour: grey
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
      • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • halogen-free
      • flame-retardant

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
      • UL Voltage Rating: 1000 V

Application

      • HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX is used in harsh industrial surroundings and characterized by high reserve capacity and outstanding performance. Mechanically, the halogen-free PU outer sheath makes it ideal for harsh industrial surroundings. This cable is configurable with common RJ45 plugs (industrial and office version), as well as with various Sub-D and M12 plugs.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible