HELUCONTROL® PUR-ORANGE-JZ / HELUCONTROL® PUR-ORANGE-OZ
- with inner sheath
- number coded
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCONTROL® PUR-ORANGE-JZ / HELUCONTROL® PUR-ORANGE-OZ
PUR control and connection cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 3000 V |
Breakdown voltage | 6000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details HELUCONTROL® PUR-ORANGE-JZ / HELUCONTROL® PUR-ORANGE-OZ
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC in alignment with DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification: acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE (JZ),
- x = without protective conductor (OZ)
-
- Cores stranded with optimal lay lengths
-
- Inner sheath: PVC
-
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Sheath colour: orange (RAL 2003)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant
-
- for outdoor use
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
Robust control and connection cable characterised by high oil resistance, abrasion resistance and notch toughness. Areas of application are machine and tool construction, shipyards, rolling mills and steelworks, construction sites, oil drilling and coal mining. Also often used in plants as a hand tool cable or extension cable.
Items HELUCONTROL® PUR-ORANGE-JZ / HELUCONTROL® PUR-ORANGE-OZ
Item description
Part no.
|
AWG (approx.) | Outer Ø mm (approx.) | Cu-weight kg/km | Weight kg/km (approx.) |
---|