![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920170_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920170_PF_1520x1160.jpg)
HELUcond PP NW 14 black
Part no. 920173
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PP NW 14 black
- Part no.
- 920173
- Item description
- HELUcond PP NW 14 black
- Nominal size mm
- 14
- Inner-Ø ca. mm
- 14.1
- Outer-Ø ca. mm
- 18.4
- Bending radius static
- 37
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380327
- customs tariff number
- 39173300
Technical Data HELUcond PP NW 14 black
Temperature range | -40°C up to +130°C temporary up to +150°C |
Details HELUcond PP NW 14 black
Cable Structure
-
- Polypropylene
Properties
-
- UV-resistant
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: HB
Application
-
- Cable protection tube for medium stress applications. Capacity/100mm NW 17: approx. 350 N
-
- Plant and machine construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Chemical plants
-
- Heating and air-conditioning technology