HELUcond PP
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUcond PP
Temperature range | -40°C up to +130°C temporary up to +150°C |
Details HELUcond PP
Cable Structure
-
- Polypropylene
Properties
-
- UV-resistant
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: HB
Application
-
- Cable protection tube for medium stress applications. Capacity/100mm NW 17: approx. 350 N
-
- Plant and machine construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Chemical plants
-
- Heating and air-conditioning technology
Items HELUcond PP
Item description
Part no.
|
Nominal size mm | Inner-Ø ca. mm | Outer-Ø ca. mm | Bending radius static |
---|
Downloads HELUcond PP
Accessories
Products that match this product