HELUcond PFA NW 45 black
Part no. 905584
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PFA NW 45 black
- Part no.
- 905584
- Item description
- HELUcond PFA NW 45 black
- Nominal size mm
- 4.5
- Inner-Ø ca. mm
- 4.4
- Outer-Ø ca. mm
- 6.8
- PU/m
- 100
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380228
- customs tariff number
- 39173300
Technical Data HELUcond PFA NW 45 black
Temperature range | -200°C up to +260°C |
Details HELUcond PFA NW 45 black
Cable Structure
- PFA
Properties
- UV-resistant
- Resistant to a multitude of
- Fuels
- Cleaning agents
- Lubricants
- Acids and alkalis
Notes
- Suitable connection glands: HELUquick, HSSV
Tests
- Flammability acc. to UL 94: V0
Application
- Excellent thermal, electrical and chemical properties; abrasion resistance and dimensionally stable.
- Plant and machine construction
- Automation technology
- Vehicle construction and shipbuilding
- Rail technology
- Installation technology
- Chemical plants
- Heating and air-conditioning technology