HELUcond PFA
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUcond PFA
Temperature range | -200°C up to +260°C |
Details HELUcond PFA
Cable Structure
-
- PFA
Properties
-
- UV-resistant
- Resistant to a multitude of
-
- Fuels
-
- Cleaning agents
-
- Lubricants
-
- Acids and alkalis
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: V0
Application
-
- Excellent thermal, electrical and chemical properties; abrasion resistance and dimensionally stable.
-
- Plant and machine construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Chemical plants
-
- Heating and air-conditioning technology
Items HELUcond PFA
Item description
Part no.
|
Nominal size mm | Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m |
---|
Accessories
Products that match this product