HELUCOM® AT-V(ZN)Y(ZN)Y black 4G50/125
Part no. 803348
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® AT-V(ZN)Y(ZN)Y black 4G50/125
- Part no.
- 803348
- Item description
- HELUCOM® AT-V(ZN)Y(ZN)Y black 4G50/125
- No. of fibres
- 4
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM2
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 8.5
- Weight kg/km (approx.)
- 125.0
- Metres per Packaging Unit
- 1000, 2000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313639
- Customs tariff number
- 85447000
Technical Data HELUCOM® AT-V(ZN)Y(ZN)Y black 4G50/125
Temperature range | Laying, min.: -10°C Laying, max.: +50°C Operating, min.: -40°C Operating, max.: +90°C |
Details HELUCOM® AT-V(ZN)Y(ZN)Y black 4G50/125
Cable Structure
-
- Core type: Composite buffered
-
- Strain relief elements: Aramide
-
- Outer sheath colour: Black
Properties
-
- Max. tensile force: 4800 N
-
- Max. transverse pressure: 200 N / cm
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
-
- Resistant to hammer impact acc. to IEC 60794-1-2-E4
-
- Bending cycles acc. to IEC 60794-1-2-E6: 9.000
Application
-
- The HELUCOM® WK range is set apart by its extreme rugged yet highly-flexible design. It is used wherever demanding environmental conditions and extreme movements occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example Windturbines, TV transmissions, mobile field applications, etc..