![HELUCOM® WK AT-V(ZN)H(ZN)11Y, AT-V(ZN)Y(ZN)Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803346_PF_1520x1160.jpg)
![HELUCOM® WK AT-V(ZN)H(ZN)11Y, AT-V(ZN)Y(ZN)Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803346_PF_1520x1160.jpg)
HELUCOM® WK AT-V(ZN)H(ZN)11Y, AT-V(ZN)Y(ZN)Y
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® WK AT-V(ZN)H(ZN)11Y, AT-V(ZN)Y(ZN)Y
Temperature range | Laying, min.: -10°C Laying, max.: +50°C Operating, min.: -40°C Operating, max.: +90°C |
Details HELUCOM® WK AT-V(ZN)H(ZN)11Y, AT-V(ZN)Y(ZN)Y
Cable Structure
-
- Core type: Composite buffered
-
- Strain relief elements: Aramide
-
- Outer sheath colour: Black
Properties
-
- Max. tensile force: 4800 N
-
- Max. transverse pressure: 200 N / cm
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
-
- Resistant to hammer impact acc. to IEC 60794-1-2-E4
-
- Bending cycles acc. to IEC 60794-1-2-E6: 9.000
Application
-
- The HELUCOM® WK range is set apart by its extreme rugged yet highly-flexible design. It is used wherever demanding environmental conditions and extreme movements occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example Windturbines, TV transmissions, mobile field applications, etc..
Items HELUCOM® WK AT-V(ZN)H(ZN)11Y, AT-V(ZN)Y(ZN)Y
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|