HELUCOM® A-V(ZN)YY orange 4 E9/125 Part no. 803935
€ 773,22 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
803935
Item description
HELUCOM® A-V(ZN)YY orange 4 E9/125
No. of fibres
4
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
1
Outer Ø mm (approx.)
7
Weight kg/km (approx.)
50.0
Metres per Packaging Unit
1000
Individual quantities available
yes
EAN / GTIN
4060892313462
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -0°C
Laying, max.: +50°C
Operating, min.: -30°C
Operating, max.: +80°C

Details

Cable Structure

      • Core type: Tight buffer
      • Strain relief elements: Aramide
      • Outer sheath colour: Orange

Properties

      • Max. tensile force: 1200 N
      • Max. transverse pressure: 500 N / cm
      • UV-resistant
      • Oil-resistant

Tests

      • Longitudinally water-tight acc. to IEC 60794-1-2-F5
      • Applicable UL standards: OFNG UL 1685
      • Applicable CSA standards: FT4
      • Bending cycles acc. to IEC 60794-1-2-E6: 9.000

Application

    These HELUCOM® cables were designed as mobile field cables. They are easily wound up on a drum and are very tension-proof. As the outer sheath is tightly anchored on the aramid braiding, it is especially suitable for mobile use. The advantage of these cables is obvious especially where mobile fibre-optic lines have to be installed, such as windturbine projects, TV transmission, supervision of protected areas, etc.. This series with PVC jacket is certified according the UL/CSA standard OFNG/ FT4.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible