HELUCOM® WK A-V(ZN)YY TRAILING
From € 773,22 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range Laying, min.: -0°C
Laying, max.: +50°C
Operating, min.: -30°C
Operating, max.: +80°C

Details

Cable Structure

  • Core type: Tight buffer
  • Strain relief elements: Aramide
  • Outer sheath colour: Orange

Properties

  • Max. tensile force: 1200 N
  • Max. transverse pressure: 500 N / cm
  • UV-resistant
  • Oil-resistant

Tests

  • Longitudinally water-tight acc. to IEC 60794-1-2-F5
  • Applicable UL standards: OFNG UL 1685
  • Applicable CSA standards: FT4
  • Bending cycles acc. to IEC 60794-1-2-E6: 9.000

Application

  • These HELUCOM® cables were designed as mobile field cables. They are easily wound up on a drum and are very tension-proof. As the outer sheath is tightly anchored on the aramid braiding, it is especially suitable for mobile use. The advantage of these cables is obvious especially where mobile fibre-optic lines have to be installed, such as windturbine projects, TV transmission, supervision of protected areas, etc.. This series with PVC jacket is certified according the UL/CSA standard OFNG/ FT4.

Items HELUCOM® WK A-V(ZN)YY TRAILING

Item description
Part no.
No. of fibres Fibre Type Fibre Category No. of fibres per core

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible