![HELUCOM® micro A-DQ2Y STRANDED](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803931_PF_1520x1160.jpg)
![HELUCOM® micro A-DQ2Y STRANDED](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803931_PF_1520x1160.jpg)
HELUCOM® micro A-DQ2Y STRANDED
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® micro A-DQ2Y STRANDED
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® micro A-DQ2Y STRANDED
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® micro fibre-optic cables are characterized by a design that is slim but robust. Around stranded tubes, there is a composite of swelling material with characteristics that ensure the strain relief, and waterproofing in longitudinal direction of the cable. Another featrure of these cables is the low adhesion of the outer jacket. Therefore these cables can be blowing into microducts. A typical application is FTTx within communal infrastructure projects.
Items HELUCOM® micro A-DQ2Y STRANDED
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|