HELUCOM® I-V(ZN)H
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® I-V(ZN)H
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -10°C Operating, max.: +60°C |
Details HELUCOM® I-V(ZN)H
Cable Structure
-
- Core type: Tight buffer
-
- Strain relief elements: Aramide
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Orange
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Smoke density acc. to IEC 61034
Application
-
- These HELUCOM® fibre-optic cables are used for the data network cabling in indoor applications. A big advantage of this cable type is its space-saving construction. Similar to the breakout cable, the connector is directly mounted at the tight buffer.
Items HELUCOM® I-V(ZN)H
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|