![HELUCOM® I-V4Y(ZN)11Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801200_PF_1520x1160.jpg)
![HELUCOM® I-V4Y(ZN)11Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801200_PF_1520x1160.jpg)
HELUCOM® I-V4Y(ZN)11Y
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® I-V4Y(ZN)11Y
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +70°C |
Details HELUCOM® I-V4Y(ZN)11Y
Cable Structure
-
- Fibre type: POF 980/1000
-
- Fibre cladding: PA
Properties
-
- Refractive index core: 1,492
-
- Refractive index cladding: 1,419
-
- Numerical aperture: 0,5
-
- Attenuation see table
Application
-
Signal lines as plastic optical fibre. The use of these transmission systems significantly reduces the number of different cables in a planned bus installation in machine tools operations. Furthermore, possible EMC problems are prevented by the metal-free construction. The main application of these cables are in heavy and harsh industry application (801200, 801200) and in drag chaines (801201).
Items HELUCOM® I-V4Y(ZN)11Y
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|