HELUCOM® FS120 A/I-DQ(ZN)(SR)H
From € 357,42 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Application

      • With the HELUCOM® FS120 series, we have succeeded in guaranteeing functional integrity in accordance with IEC 60331-25 for 120 minutes (flame temperature up to 750°C) by using a special design and particularly high-quality materials. In combination with suitable installation systems, important means of communication are available in the event of fire in areas such as road and rail tunnels or in commercial buildings within a defined period of time.

Items HELUCOM® FS120 A/I-DQ(ZN)(SR)H

Item description
Part no.
No. of fibres Fibre Type Fibre Category No. of fibres per core

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible