HELUCOM® AT-V(ZN)H(ZN)BH black 4 E9/125 Part no. 805687
€ 1.124,13 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
805687
Item description
HELUCOM® AT-V(ZN)H(ZN)BH black 4 E9/125
No. of fibres
4
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
1
Outer Ø mm (approx.)
9
Weight kg/km (approx.)
85.0
Metres per Packaging Unit
1000, 2000
Individual quantities available
yes
EAN / GTIN
4060892313677
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -20°C
Laying, max.: +60°C
Operating, min.: -40°C
Operating, max.: +70°C

Details

Cable Structure

  • Core type: Composite buffered
  • GRP support element
  • Strain relief elements: Aramide
  • Inner sheath material: ULSZH
  • Type of armouring: Glass yarns
  • Outer sheath material: FRNC
  • Outer sheath colour: Black

Properties

  • UV-resistant
  • Oil-resistant

Tests

  • Corrosiveness acc. to EN 50267-2-3
  • Halogen-free acc. to IEC 60754-2
  • Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
  • Smoke density acc. to IEC 61034
  • Longitudinally water-tight acc. to IEC 60794-1-2-F5
  • Resistant to hammer impact acc. to IEC 60794-1-2-E4

Application

  • The HELUCOM® range is set apart by its rugged design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example tray installation or building installation within industry areas. This series can be used within PROFIBUS and PROFInet communications.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible