![HELUCOM® AT-V(ZN)H(ZN)BH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805687_PF_1520x1160.jpg)
![HELUCOM® AT-V(ZN)H(ZN)BH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805687_PF_1520x1160.jpg)
HELUCOM® AT-V(ZN)H(ZN)BH black 4 E9/125
Part no. 805687
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® AT-V(ZN)H(ZN)BH black 4 E9/125
- Part no.
- 805687
- Item description
- HELUCOM® AT-V(ZN)H(ZN)BH black 4 E9/125
- No. of fibres
- 4
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 9
- Weight kg/km (approx.)
- 85.0
- Metres per Packaging Unit
- 1000, 2000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313677
- Customs tariff number
- 85447000
Technical Data HELUCOM® AT-V(ZN)H(ZN)BH black 4 E9/125
Temperature range | Laying, min.: -20°C Laying, max.: +60°C Operating, min.: -40°C Operating, max.: +70°C |
Details HELUCOM® AT-V(ZN)H(ZN)BH black 4 E9/125
Cable Structure
-
- Core type: Composite buffered
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Inner sheath material: ULSZH
-
- Type of armouring: Glass yarns
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
-
- Smoke density acc. to IEC 61034
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
-
- Resistant to hammer impact acc. to IEC 60794-1-2-E4
Application
-
- The HELUCOM® range is set apart by its rugged design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example tray installation or building installation within industry areas. This series can be used within PROFIBUS and PROFInet communications.