HELUCOM® AT-V(ZN)HH(ZN)B2Y black 4 G50/125
Part no. 801352
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® AT-V(ZN)HH(ZN)B2Y black 4 G50/125
- Part no.
- 801352
- Item description
- HELUCOM® AT-V(ZN)HH(ZN)B2Y black 4 G50/125
- No. of fibres
- 4
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM2
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 13.5
- Weight kg/km (approx.)
- 140.0
- Metres per Packaging Unit
- 1000, 2000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313592
- Customs tariff number
- 85447000
Technical Data HELUCOM® AT-V(ZN)HH(ZN)B2Y black 4 G50/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® AT-V(ZN)HH(ZN)B2Y black 4 G50/125
Cable Structure
-
- Core type: Composite buffered
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Inner sheath material: ULSZH
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
The HELUCOM® range is set apart by its extreme rugged roden protected design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example industry applications, etc..