HELUCOM® ADSS L
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® ADSS L
Temperature range | Laying, min.: -10°C Laying, max.: +60°C Operating, min.: -40°C Operating, max.: +70°C |
Details HELUCOM® ADSS L
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Inner sheath material: PE
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- Sag at 25°C ADSS 6L: 1.0 m
-
- Sag at 25°C ADSS 9L: 1.6 m
-
- Sag at 25°C ADSS 16L: 3.6 m
-
- Cable, laterally water-tight
-
- UV-resistant
Tests
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® ADSS L cables designed as aerial cables for freely suspended installations on steel-bar-, wood-, concrete- or steel poles. The construction is waterproof in longitudinal direction thanks to the use of jelly-filled bundle cores and swelling tape. The outer jacket is UV-resistant and at the same time provides protection against light and normal environmental influences, such as sun insolation and wind. Installations on high voltage poles are possible up to a field-strength of 4 kV. There are constructions for span width of 80m, 150m or 350m under conditions according NESC® Light available. Corresponding accessories like suspension and tension fittings are in chapter 5.
Items HELUCOM® ADSS L
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|