HELUCOM® A-DSF(L)2Y black 12x12 E9+Cu 1x2x0,6mm² Part no. 80516
€ 0,00 / 0 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
80516
Item description
HELUCOM® A-DSF(L)2Y black 12x12 E9+Cu 1x2x0,6mm²
No. of fibres
144
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
12
Outer Ø mm (approx.)
20.3
Weight kg/km (approx.)
331.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892312748
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -25°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • GRP support element
      • Number of fibres per core: 12
      • Strain relief elements: Aramide
      • Aluminium laminated sheath
      • Outer sheath material: PE
      • Outer sheath colour: Black

Properties

      • Cable, laterally water-tight
      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

      • These HELUCOM® outdoor cables are designed for use under extreme environmental conditions. With the double jelly filling and the Al/PE laminated sheath, they are waterproof in longitudinal and transverse direction. The welded Al tape acts as an additional vapour barrier. These cables can be layed directly in the ground, in tubes and in ducts. They are mainly used in local and long-distance networks.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible