HELUCOM® A-DSF(L)(ZN)2Y HYBRID
From € 0,00 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -25°C
Operating, max.: +60°C

Details

Cable Structure

  • Core type: Loose tube
  • GRP support element
  • Number of fibres per core: 12
  • Strain relief elements: Aramide
  • Aluminium laminated sheath
  • Outer sheath material: PE
  • Outer sheath colour: Black

Properties

  • Cable, laterally water-tight
  • UV-resistant

Tests

  • Corrosiveness acc. to EN 50267-2-3
  • Halogen-free acc. to IEC 60754-2
  • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

  • These HELUCOM® outdoor cables are designed for use under extreme environmental conditions. With the double jelly filling and the Al/PE laminated sheath, they are waterproof in longitudinal and transverse direction. The welded Al tape acts as an additional vapour barrier. These cables can be layed directly in the ground, in tubes and in ducts. They are mainly used in local and long-distance networks.

Items HELUCOM® A-DSF(L)(ZN)2Y HYBRID

Item description
Part no.
No. of fibres Fibre Type Fibre Category No. of fibres per core

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible