![HELUCOM® A-DF(ZN)2Y(SR)2Y STRANDED](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805244_PF_1520x1160.jpg)
![HELUCOM® A-DF(ZN)2Y(SR)2Y STRANDED](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805244_PF_1520x1160.jpg)
HELUCOM® A-DF(ZN)2Y(SR)2Y STRANDED
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® A-DF(ZN)2Y(SR)2Y STRANDED
Temperature range | Laying, min.: -20°C Laying, max.: +50°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® A-DF(ZN)2Y(SR)2Y STRANDED
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Inner sheath material: PE
-
- Type of armouring: Steel rib
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- Cable, laterally water-tight
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Above-average rodent protection is achieved with the metallic rodent protection (corrugated steel) and the second outer sheath made of PE. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.
Items HELUCOM® A-DF(ZN)2Y(SR)2Y STRANDED
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|