![HELU-S-RK-S-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90910_TZ_1520x1160.jpg)
![HELU-S-RK-S-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90910_TZ_1520x1160.jpg)
HELU-S-RK-S-CU-UL
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELU-S-RK-S-CU-UL
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details HELU-S-RK-S-CU-UL
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Properties
-
- narrow flange
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
• For switchgear with reduced space availability
Items HELU-S-RK-S-CU-UL
Item description
Part no.
|
Pieces per Packaging Unit | anbruchfähig | EAN/GTIN | Customs tariff number |
---|
Downloads HELU-S-RK-S-CU-UL
Accessories
Products that match this product