GFS-S
  • UKCA certification
From € 320,70 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Screening braided hose and interference braided hose
Temperature range -50°C to +250°C

Details

Cable Structure

      • Material: steel tinned

Notes

      • Also available in 10m lengths.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for bundling
      • for the mechanical protection of electrical cables and lines

Items GFS-S

Item description
Part no.
Inner-Ø max. mm Inner-Ø min. mm Metres per Packaging Unit Cut-to-length service available

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible