![ESD-ADI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96753_PF_1520x1160.jpg)
![ESD-ADI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96753_PF_1520x1160.jpg)
ESD-ADI
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data ESD-ADI
Assortment box |
Details ESD-ADI
Cable Structure
-
- Material: copper
-
- Surface: tinned
-
- Insulation: Polypropylene (PP)
-
- Assortment box: Polyvinyl chloride (PVC)
Notes
-
- Empty cans:
- ESD 3: 5-part with lettering 0.5 mm² / 0.75 mm² / 1.0 mm² / 1.5 mm² / 2.5 mm²
- ESD 4: 4-part with lettering 4.0 mm² / 6.0 mm² / 10.0 mm² / 16.0 mm²
- All sizes in regular length.
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- Practical pocket sized assortment box. Refillable, split into 4 or 5 compartments, with cross-section lettering.
- Refilling with ADI core end sleeves.
Items ESD-ADI
Item description
Part no.
|
Type | Colour code | Pieces per Packaging Unit | Individual quantities available |
---|