ERG Circlip pliers for cable ties made of plastic

ERG Circlip pliers for cable ties made of plastic
From € 47.179,90 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • Ergonomic hand tool with adjustable tension setting and automatic cutting. 360° degree rotating nose enables operation from any position. An impact damper absorbs the rear shocks, that occur when cutting the tie ends.
  • Adjustable tension settings
  • Automatic cutting mechanism
  • Length 200 mm
  • Height 25 mm
  • Width 125 mm
  • Weight 240 g

Items ERG Circlip pliers for cable ties made of plastic

Typ
Part no.
Tie width mm PU/pc. EAN / GTIN customs tariff number

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible