Steel interior socket EES 26.4 mm
Part no. 96580
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Steel interior socket EES 26.4 mm
- Part no.
- 96580
- Item description
- Steel interior socket EES 26.4 mm
- Weight kg (approx.)
- 1.40
- Suitable for nominal size
- 26.4
- Suitable for nominal size
- 25
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892389467
- Pieces per Packaging Unit
- 85369010
Technical Data Steel interior socket EES 26.4 mm
Steel interior socket | |
Temperature range | -55°C to +300°C |
Protection class | IP 67 |
Details Steel interior socket EES 26.4 mm
Cable Structure
-
- Material: steel galvanized
Notes
-
- Suitable to LT glands
Application
-
- For plastic-coated metal protection tubes type Anaconda.
Downloads Steel interior socket EES 26.4 mm
Accessories
Products that match this product