EES
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data EES
Steel interior socket | |
Temperature range | -55°C to +300°C |
Protection class | IP 67 |
Details EES
Cable Structure
-
- Material: steel galvanized
Notes
-
- Suitable to LT glands
Application
-
- For plastic-coated metal protection tubes type Anaconda.
Items EES
Item description
Part no.
|
Weight kg (approx.) | Suitable for nominal size | Pieces per Packaging Unit | Individual quantities available |
---|
Downloads EES
Accessories
Products that match this product