Steel interior socket EES 72.6 mm
Part no. 905028
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Steel interior socket EES 72.6 mm
- Part no.
- 905028
- Item description
- Steel interior socket EES 72.6 mm
- Weight kg (approx.)
- 6.40
- Suitable for nominal size
- 72.6
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892389535
- Customs tariff number
- 85369010
Technical Data Steel interior socket EES 72.6 mm
Steel interior socket | |
Temperature range | -55°C to +300°C |
Protection class | IP 67 |
Details Steel interior socket EES 72.6 mm
Cable Structure
-
- Material: steel galvanized
Notes
-
- Suitable to LT glands
Application
-
- For plastic-coated metal protection tubes type Anaconda.