![DUO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91622_PF_1520x1160.jpg)
![DUO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91622_PF_1520x1160.jpg)
Core end sleeves DUO 16 normal green
Part no. 91670
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Core end sleeves DUO 16 normal green
- Part no.
- 91670
- Item description
- Core end sleeves DUO 16 normal green
- Cross-sec. mm² (approx.)
- 16
- Colour
- green
- Length mm
- 30.0
- Design
- normal
- Colour code
- Z+F
- Sleeve length mm
- 14
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892414879
- Customs tariff number
- 85369010
Technical Data Core end sleeves DUO 16 normal green
Core end sleeves | |
Temperature range | up to +105°C short term up to +120°C |
Details Core end sleeves DUO 16 normal green
Cable Structure
-
- Material: copper
-
- Surface: tinned
-
- Insulation: Polypropylene (PP)
Properties
-
- Isolierte DUO-Aderendhülsen zur Einführung von 2 Litzen verhindern ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
- Nach DIN-, ZF-, und Telemecanique Farbcode.
Notes
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- Insulated DUO core end sleeves for insertion of 2 conductors prevent stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Downloads Core end sleeves DUO 16 normal green
Accessories
Products that match this product