![DUO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91622_TZ_1520x1160.jpg)
![DUO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91622_TZ_1520x1160.jpg)
DUO
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data DUO
Core end sleeves | |
Temperature range | up to +105°C short term up to +120°C |
Details DUO
Cable Structure
-
- Material: copper
-
- Surface: tinned
-
- Insulation: Polypropylene (PP)
Properties
-
- Isolierte DUO-Aderendhülsen zur Einführung von 2 Litzen verhindern ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
- Nach DIN-, ZF-, und Telemecanique Farbcode.
Notes
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- Insulated DUO core end sleeves for insertion of 2 conductors prevent stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Items DUO
Item description
Part no.
|
Cross-sec. mm² (approx.) | Colour | Length mm | Design |
---|