DUO Crimp 300
Part no. 97388
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details DUO Crimp 300
- Part no.
- 97388
- Item description
- DUO Crimp 300
- Type
- DUO-Crimp 300
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428760
- Customs tariff number
- 82032000
Technical Data DUO Crimp 300
Stripping-crimping-shearing |
Details DUO Crimp 300
Cable Structure
-
- Der Duo-Crimp 300, ein Werkzeug, das 3 Funktionen vereint
-
- Abisolieren, Crimpen, Abschneiden
-
- Abisolieren von 0,5 bis 6,0 mm²
-
- Crimpen in 2 Pressbereichen (0,5 bis 2,5 mm² und 4,0 bis 6,0 mm²)
-
- Abschneiden durch eingebauten Seitenschneider
Application
-
- The Duo Crimp 300, one tool with 3 functions: Stripping, crimping, shearing
-
- Stripping from 0.5 to 6.0mm²
-
- Crimping in 2 clamping ranges (0.5 to 2.5mm² and 4,0 to 6.0mm²)
-
- Shearing with integrated side cutter to 6mm²