![CTM-BS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91090_PF_1520x1160.jpg)
![CTM-BS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91090_PF_1520x1160.jpg)
CTM-BS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data CTM-BS
Cable Tie Mounts | |
Temperature range | -40°C to +85°C Short-time load +150°C |
Details CTM-BS
Cable Structure
-
- Material: Polyamide (PA) 6.6
Properties
-
- halogen-free
-
- self-extinguishing
-
- flame retardant
Notes
-
- Foamed self-adhesive foil adheres to smooth and grease-free surfaces and smooths out slightly uneven surfaces.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- BS mounting base self-adhesive and screwable for installing cables, lines, tubes and pipes. Simple handling by the combination with cable ties.
Items CTM-BS
Item description
Part no.
|
Type | Colour | Dimension mm | Tie width max mm |
---|