Assembly tool CT5
Part no. 904787
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Assembly tool CT5
- Part no.
- 904787
- Item description
- Assembly tool CT5
- Type
- CT5
- Length mm
- 210.0
- Tie width min - max mm
- 12.00
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428494
- Customs tariff number
- 82055980
Technical Data Assembly tool CT5
Assembly tool |
Details Assembly tool CT5
Cable Structure
-
- Ergonomisches und stabiles Spannwerkzeug aus Stahl, zum Spannen von Kugelverschluss- und Leiterform-Stahlbindern mit und ohne Beschichtung, mit Bandabschneider.
-
- Länge 210 mm
Application
-
- For cable ties made of stainless steel.
- Ergonomic and stable clamping tool by steel for clamping of ball valves and shaped head and steel girders with and without coating, with tape cutter
Downloads Assembly tool CT5
Accessories
Products that match this product