![Copper band](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905122_PF_1520x1160.jpg)
![Copper band](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905122_PF_1520x1160.jpg)
Copper band 10 33
Part no. 905122
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Copper band 10 33
- Part no.
- 905122
- Item description
- Copper band 10 33
- Length mm
- 33.0
- Pieces per Packaging Unit
- 1
- anbruchfähig
- no
- EAN/GTIN
- 4060892378522
- Customs tariff number
- 74198090
Technical Data Copper band 10 33
Rolled copper foil and copper band |
Details Copper band 10 33
Cable Structure
-
- Material: Rolled copper foil
Notes
-
- Self-adhesive - with protective cover for the adhesive - electrically conductive adhesive - adhesive strength 900g/inch (according to KS A 1107) - thickness approx 40µm - thickness incl. adhesive approx 70µm. Other dimensions on request.
Application
-
• Stabilizes the braided ends of shielded cables and wires.
Downloads Copper band 10 33
Accessories
Products that match this product