Copper band
  • Electromagnetic Compatibility (EMC)
From € 3.696,00 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Rolled copper foil and copper band

Details

Cable Structure

  • Material: Rolled copper foil

Notes

  • Self-adhesive - with protective cover for the adhesive - electrically conductive adhesive - adhesive strength 900g/inch (according to KS A 1107) - thickness approx 40µm - thickness incl. adhesive approx 70µm. Other dimensions on request.

Application

  • Stabilizes the braided ends of shielded cables and wires.

Items Copper band

Item description
Part no.
Length mm Pieces per Packaging Unit anbruchfähig EAN/GTIN

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible