![COAXIAL CABLE RG 62 A/U](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40005_1520x1160.jpg)
![COAXIAL CABLE RG 62 A/U](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40005_1520x1160.jpg)
COAXIAL CABLE RG 62 A/U black
Part no. 40005
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details COAXIAL CABLE RG 62 A/U black
- Part no.
- 40005
- Item description
- COAXIAL CABLE RG 62 A/U black
- Outer Ø mm (approx.)
- 6.2
- Cu-weight kg/km
- 28.0
- Weight kg/km (approx.)
- 52.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305580
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG 62 A/U black
All technical data can be found in the data sheet in the Downloads section |
Details COAXIAL CABLE RG 62 A/U black
Cable Structure
- Outer sheath: PVC
- Sheath colour: black