![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906242_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906242_PF_1520x1160.jpg)
Chamfer cutter HUFS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Chamfer cutter HUFS
All technical data can be found in the data sheet in the Downloads section |
Details Chamfer cutter HUFS
Cable Structure
-
- Chamfer cutter HUFS is for chamfering the primary insulation of medium voltage conductors with outside diameter from 15 up to 60 mm.
-
- Positioning on the cable is made by a clamping system.
-
- The device has PTFE-plates for optional gliding properties on the cable. A silicone paste is not necessary.
-
- Size of the chamfer: 2 mm x 60°
-
- Maximum rotation diameter is 220 mm
-
- The device is light and has a robust construction form. The components are made of aluminium and steel. The blades are from alloyed steel with a hardness of least 55 HRC.
-
- Length 145 mm
-
- Weight 390 g
Properties
-
- HUFS-device, allen wrench 2,5 mm, nylon case
Notes
-
- Spare blade for HUFS, part no. 906243
Items Chamfer cutter HUFS
Typ
Part no.
|
PU/pc. | EAN / GTIN | customs tariff number |
---|