![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91219_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91219_PF_1520x1160.jpg)
Cable protection tube type S
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Cable protection tube type S
Temperature range | -25°C up to +80°C temporary up to +100°C |
Details Cable protection tube type S
Cable Structure
-
- PVC
Properties
-
- silicone-free
-
- cadmium-free
Notes
-
- Suitable connection glands: USK, LKI, US and LI
Application
-
• Cable protection tube type S with integrated spring steel wire, extremely flexible, expandable and compressible.<br /><br />• Plant and machine construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction
Items Cable protection tube type S
Item description
Part no.
|
Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m | Cut-to-length service available |
---|
Downloads Cable protection tube type S
Accessories
Products that match this product