Cable marker TM
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Cable marker TM
Temperature range | -40°C up to +80°C temporary up to +120°C |
Details Cable marker TM
Cable Structure
-
- PVC
-
- Adhesive: acrylate
-
- Covering: carton
Properties
-
- selbstklebend
-
- selbstverlöschend
-
- UV-beständig
-
- ölbeständig
- Resistant to
-
- Water
-
- Alcohol
-
- Oils
-
- Greases
-
- Fuels
-
- Alphatic solvents
-
- Weak acids
-
- Salts
-
- Alkalis
Application
-
- Self-adhesive, writable cable marker in practical pocket book size.
-
- 10 side marker on siliconised carrier cards.
-
- Installation applications, for repair and maintenance.
-
- Book dimension: 15 x 8 cm
Items Cable marker TM
Item description
Part no.
|
Type | Book content | Size mm | Description field mm |
---|